Menu Search

Flanged Cap 60.2 mm 26.2 mm LDPE Natural

Flange Cap is designed to cover and protect standard or non-O-ring threads of tubes, pipes or rods. It is easy to install with automated equipment or by hand. Used in industries such as automotive, manufacturing, or engineering. Natural and made from PE.
Item code:

ECS-2000

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 6,4812
5000 + R 6,1572
Standard pack: 500

Order in multiple of 500

Total price:

R 3 240,60

500 x R 6,4812

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Natural
Type 3
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us