Menu Search

Flanged Bearing 18.0 mm 20.0 mm 12.0 mm Natural

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008124019247

136 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 R 19,8453
250 - 999 R 15,4322
1000 + R 12,1358
Standard pack: 50

Order in multiple of 50

Total price:

R 992,27

50 x R 19,8453

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 20.0 mm
Shaft Length 11.0 mm
Overall Length 12.0 mm
Flange Thickness 1.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 90 °C
Nominal Inside Diameter 18.0 mm
Full Material Polyamide 6.6;Aramid Fibre;Polytetrafluoroethylene
Outside Diameter 20.0 mm
Measurement Standard Metric
Shaft Hole Diameter 18.0 mm
Flange Outside Diameter 26.0 mm
Nominal Outside Diameter 20.0 mm
Flanged Yes
Inside Diameter 18.0 mm
Overall Diameter 12.0 mm
Commodity Code 3926909790

Product 008124019247 replaces:

Flanged Bearing 18.0 mm 20.0 mm 12.0 mm Black
Item code: 008751023243

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us