Menu Search

Flanged Bearing 30.0 mm 34.0 mm 37.0 mm Natural

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008134019247

98 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 R 62,3272
50 - 999 R 48,4369
1000 + R 38,0822
Standard pack: 10

Order in multiple of 10

Total price:

R 623,27

10 x R 62,3272

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 34.0 mm
Shaft Length 35.0 mm
Overall Length 37.0 mm
Flange Thickness 2.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 90 °C
Nominal Inside Diameter 30.0 mm
Full Material Polyamide 6.6;Aramid Fibre;Polytetrafluoroethylene
Outside Diameter 34.0 mm
Measurement Standard Metric
Shaft Hole Diameter 30.0 mm
Flange Outside Diameter 42.0 mm
Nominal Outside Diameter 34.0 mm
Flanged Yes
Inside Diameter 30.0 mm
Overall Diameter 37.0 mm
Commodity Code 3926909790

Product 008134019247 replaces:

Flanged Bearing 30.0 mm 34.0 mm 37.0 mm Black
Item code: 008771023243

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us