FCW-50H-19
Quantity | Unit price |
---|---|
100 + | R 25,402 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Commodity Code | 3926909790 |
---|---|
Base Length | 78.2 mm |
Base Length | 3.079 in |
Base Width | 18.9 mm |
Base Width | 0.744 in |
Inside Width | 64.6 mm |
Inside Width | 2.543 in |
Cable Width | 64.6 mm |
Cable Width | 2.543 in |
Inside Height | 15.0 mm |
Inside Height | 0.591 in |
Overall Height | 19.0 mm |
Overall Height | 0.748 in |
Full Material | Polyamide |
Adhesive Type | PU Foam |
Colour | Natural |
Material Flammability Standard | UL94 V-0 |
Specifications | UL94 V-0 |
Specifications | RMS-19 |
Specifications | RMS-350 |
Mounting Method | Adhesive |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.