Menu Search

Ferrite Flat Cable 20.0 mm 14 Ω 41 Ω A5 RMS-303

A flat cable ferrite with a single core. Ferrite cable cores lower signal noise that comes from power cables or signal lines, by absorbing high-frequency noise and blocking low-frequency noise.
Item code:

RFS1-15-7-2-A5

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
240 - 959 R 9,1003
960 + R 8,1903
Standard pack: 240

Order in multiple of 240

Total price:

R 2 184,07

240 x R 9,1003

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Insert Length 20.0 mm
Overall Length 23.3 mm
Overall Width 7.0 mm
Colour Grey
Full Material A5
Commodity Code 8504901100

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us