Menu Search

Ferrite Flat Cable 35.0 mm 24 Ω 59 Ω A5 RMS-303

A flat cable ferrite with a single core. Ferrite cable cores lower signal noise that comes from power cables or signal lines, by absorbing high-frequency noise and blocking low-frequency noise.
Item code:

RFS2-27-12-2-A5

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
72 - 287 R 16,7602
288 + R 15,0841
Standard pack: 72

Order in multiple of 72

Total price:

R 1 206,73

72 x R 16,7602

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Insert Length 35.0 mm
Overall Length 40.0 mm
Overall Width 12.0 mm
Colour Grey
Full Material A5
Commodity Code 8504901100

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us