These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter B | Panel Thickness B Range | Spacer Length | View |
---|---|---|---|---|---|---|
R 2,6653 - R 3,2476 | 18776 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
R 3,2413 - R 3,6015 | 649762 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
R 3,0348 - R 3,372 | 28000 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
R 3,1921 - R 3,5468 | Request the lead time here |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
R 4,1651 - R 4,6279 | 15348 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
R 2,7461 - R 3,0512 | 24304 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
R 3,3479 - R 3,7199 | 14000 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.563 in
14.3 mm
|
||
R 2,803 - R 3,1145 | 4139 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
R 2,8274 - R 3,1416 | Request the lead time here |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.563 in
14.3 mm
|
||
R 3,0016 - R 3,3351 | Request the lead time here |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
R 2,9445 - R 3,2717 | 14000 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
R 2,9783 - R 3,3092 | 175 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
R 2,6335 - R 2,926 | Request the lead time here |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
R 3,1538 - R 3,5041 | Request the lead time here |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
R 3,1143 - R 3,4603 | 5397 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
R 2,474 - R 2,7489 | Request the lead time here |
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
R 2,8004 - R 3,1116 | Request the lead time here |
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
R 2,114 - R 2,3488 | 277690 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
R 2,6653 - R 3,2476 | Request the lead time here |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
R 1,5352 - R 2,5361 | 4 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.