Menu Search

Flat Rest PCB Support

In production

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability Locking Head Height Hole Diameter Panel Thickness Range Spacer Length View
R 3,2754 - R 3,6394 Request the lead time here
4.0 mm
3.2 mm
0.8 - 2.0 mm
3.2 mm
R 4,3799 - R 4,8668 Request the lead time here
4.0 mm
3.2 mm
0.8 - 2.0 mm
9.5 mm
R 2,6665 - R 2,9628 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
4.8 mm
R 3,442 - R 3,8243 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
9.5 mm
R 2,7001 - R 3,0002 Request the lead time here
4.0 mm
3.2 mm
0.8 - 2.0 mm
6.4 mm
R 3,3989 - R 3,7766 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
12.7 mm
R 3,0564 - R 3,396 Request the lead time here
4.0 mm
3.2 mm
0.8 - 2.0 mm
12.7 mm
R 2,8742 - R 3,1935 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
4.8 mm
R 3,5375 - R 3,9307 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
11.1 mm
R 3,3122 - R 3,6802 Request the lead time here
5.3 mm
4.8 mm
0.8 - 2.0 mm
15.9 mm
R 4,5458 - R 5,0509 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
7.9 mm
R 2,9971 - R 3,3301 Request the lead time here
5.3 mm
4.8 mm
0.8 - 2.0 mm
9.5 mm
R 3,4838 - R 3,871 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
15.9 mm
R 3,0708 - R 3,412 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
9.5 mm
R 2,9089 - R 3,5444 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
12.7 mm
R 2,54 - R 2,8222 Request the lead time here
4.0 mm
3.2 mm
0.8 - 2.0 mm
4.8 mm
R 2,9474 - R 3,2748 Request the lead time here
4.0 mm
3.2 mm
0.8 - 2.0 mm
11.1 mm
R 2,9089 - R 3,5444 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
15.9 mm
R 2,9089 - R 3,5444 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
11.1 mm
R 2,3072 - R 2,5635 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
6.4 mm
  • of 2
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

10022382

Price Range
R 3,6394 - R 3,2754

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10022429

Price Range
R 4,8668 - R 4,3799

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-0 Natural

10021927

Price Range
R 2,9628 - R 2,6665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-0 Natural

10021965

Price Range
R 3,8243 - R 3,442

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10022405

Price Range
R 3,0002 - R 2,7001

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-0 Natural

10022009

Price Range
R 3,7766 - R 3,3989

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10022443

Price Range
R 3,396 - R 3,0564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10001769

Price Range
R 3,1935 - R 2,8742

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

10153109

Price Range
R 3,9307 - R 3,5375

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 HB Natural

10316429

Price Range
R 3,6802 - R 3,3122

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.3 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    10.0 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-2 Natural

10153086

Price Range
R 5,0509 - R 4,5458

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 HB Natural

10316405

Price Range
R 3,3301 - R 2,9971

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.3 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    10.0 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10001745

Price Range
R 3,871 - R 3,4838

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10021958

Price Range
R 3,412 - R 3,0708

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10021996

Price Range
R 3,5444 - R 2,9089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10022399

Price Range
R 2,8222 - R 2,54

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

10022436

Price Range
R 3,2748 - R 2,9474

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10021866

Price Range
R 3,5444 - R 2,9089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

10021972

Price Range
R 3,5444 - R 2,9089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10021934

Price Range
R 2,5635 - R 2,3072

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm