Menu Search

Flat Rest PCB Support

In production

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability Locking Head Height Hole Diameter Panel Thickness Range Spacer Length View
R 2,3072 - R 2,5635 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
6.4 mm
R 2,9089 - R 3,5444 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
22.2 mm
R 2,9089 - R 3,5444 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
15.9 mm
R 2,6809 - R 3,9212 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
15.9 mm
R 1,6755 - R 2,7679 Request the lead time here
4.0 mm
3.2 mm
0.8 - 2.0 mm
15.9 mm
R 2,7733 - R 3,0813 Request the lead time here
4.0 mm
3.2 mm
0.8 - 2.0 mm
7.9 mm
R 3,6539 - R 4,0598 Request the lead time here
4.0 mm
3.2 mm
0.8 - 2.0 mm
14.3 mm
R 2,8742 - R 3,1935 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
4.8 mm
R 3,4838 - R 3,871 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
15.9 mm
R 4,5458 - R 5,0509 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
7.9 mm
R 2,9971 - R 3,3301 Request the lead time here
5.3 mm
4.8 mm
0.8 - 2.0 mm
9.5 mm
R 5,0876 - R 5,4282 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
19.1 mm
R 2,6665 - R 2,9628 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
4.8 mm
R 2,3017 - R 2,5573 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
4.8 mm
R 3,2735 - R 3,6373 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
6.4 mm
R 3,496 - R 3,8845 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
11.1 mm
R 2,9089 - R 3,5444 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
12.7 mm
R 4,6443 - R 5,286 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
22.2 mm
R 2,7001 - R 3,0002 Request the lead time here
4.0 mm
3.2 mm
0.8 - 2.0 mm
6.4 mm
R 2,9474 - R 3,2748 Request the lead time here
4.0 mm
3.2 mm
0.8 - 2.0 mm
11.1 mm
  • of 2
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10021934

Price Range
R 2,5635 - R 2,3072

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-2 Natural

10021897

Price Range
R 3,5444 - R 2,9089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10021866

Price Range
R 3,5444 - R 2,9089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-0 Natural

10021873

Price Range
R 3,9212 - R 2,6809

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10022375

Price Range
R 2,7679 - R 1,6755

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-2 Natural

10022412

Price Range
R 3,0813 - R 2,7733

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 14.3 mm Nylon 6/6 UL94 V-2 Natural

10022450

Price Range
R 4,0598 - R 3,6539

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10001769

Price Range
R 3,1935 - R 2,8742

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10001745

Price Range
R 3,871 - R 3,4838

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-2 Natural

10153086

Price Range
R 5,0509 - R 4,5458

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 HB Natural

10316405

Price Range
R 3,3301 - R 2,9971

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.3 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    10.0 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-2 Natural

10021880

Price Range
R 5,4282 - R 5,0876

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-0 Natural

10021927

Price Range
R 2,9628 - R 2,6665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10021910

Price Range
R 2,5573 - R 2,3017

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-0 Natural

10021941

Price Range
R 3,6373 - R 3,2735

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-0 Natural

10021989

Price Range
R 3,8845 - R 3,496

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10021996

Price Range
R 3,5444 - R 2,9089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-0 Natural

10021903

Price Range
R 5,286 - R 4,6443

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10022405

Price Range
R 3,0002 - R 2,7001

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

10022436

Price Range
R 3,2748 - R 2,9474

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm