Metal flat washers are used in conjunction with screws, bolts or nuts and offer spacing and load distribution for your assemblies.Available in Mild and Stainless Steel, in both Flat and Countersunk variants. We have a wide range of Nuts to choose from, so why not browse our selection of Metal Standard Hex Nuts, Nyloc Nuts, Metal Lock & Flange Nuts or our Metal Wing Nuts to find the ideal partner to suit your application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Compatible Screw Sizes (All) | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
Steel
|
0.197 in
5.0 mm
|
0.63 in
16.0 mm
|
M5
|
0.118 in
3.0 mm
|
|||
| Request the lead time here |
Steel
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
M10
|
0.256 in
6.5 mm
|
|||
| 10503737 | Request the lead time here |
Steel
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
M12
|
0.295 in
7.5 mm
|
||
| Request the lead time here |
Steel
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
M4
|
0.098 in
2.5 mm
|
|||
| Request the lead time here |
Steel
|
0.197 in
5.0 mm
|
0.512 in
13.0 mm
|
M5
|
0.118 in
3.0 mm
|
|||
| Request the lead time here |
Steel
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
M6
|
0.157 in
4.0 mm
|
|||
| Request the lead time here |
Steel
|
0.394 in
10.0 mm
|
1.26 in
32.0 mm
|
M10
|
0.256 in
6.5 mm
|
|||
| Request the lead time here |
Steel
|
0.394 in
10.0 mm
|
1.26 in
32.0 mm
|
M10
|
0.256 in
6.5 mm
|
|||
| Request the lead time here |
Steel
|
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
M12
|
0.295 in
7.5 mm
|
|||
| Request the lead time here |
Steel
|
0.157 in
4.0 mm
|
0.512 in
13.0 mm
|
M4
|
0.098 in
2.5 mm
|
|||
| Request the lead time here |
Steel
|
0.197 in
5.0 mm
|
0.63 in
16.0 mm
|
M5
|
0.118 in
3.0 mm
|
|||
| Request the lead time here |
Steel
|
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
M12
|
0.295 in
7.5 mm
|
|||
| Request the lead time here |
Steel
|
0.157 in
4.0 mm
|
0.512 in
13.0 mm
|
M4
|
0.118 in
3.0 mm
|
|||
| Request the lead time here |
Steel
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
M10
|
0.256 in
6.5 mm
|
|||
| Request the lead time here |
Steel
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
M12
|
0.295 in
7.5 mm
|
|||
| Request the lead time here |
Steel
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
M8
|
0.197 in
5.0 mm
|
|||
| Request the lead time here |
Steel
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
M6
|
0.157 in
4.0 mm
|
|||
| Request the lead time here |
Steel
|
0.315 in
8.0 mm
|
1.024 in
26.0 mm
|
M8
|
0.197 in
5.0 mm
|
|||
| Request the lead time here |
Steel
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
M6
|
0.157 in
4.0 mm
|
|||
| Request the lead time here |
Steel
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
M8
|
0.197 in
5.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue