Menu Search

Washer 12.1 mm 16.0 mm 2.0 mm PA

This standard flat washer is made from natural Nylon and is also available in Imperial sizes. Nylon offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
Item code:

003121100001

2308 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 R 4,1338
500 - 999 R 3,8813
1000 + R 2,9907
Standard pack: 250

Order in multiple of 250

Total price:

R 1 033,45

250 x R 4,1338

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Flat Washer
Washer Shape Round
Colour Natural
Full Material Polyamide 66
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us