Menu Search

Washer 6.4 mm 15.0 mm 1.6 mm PA

A Round, Flat Washer made from Natural Polyamide (PA 66) used to insulate your fastener assembly from electricity and moisture. PA 66 offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
Item code:

1344050

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 R 0,849
10000 - 19999 R 0,7833
20000 + R 0,7411
Standard pack: 1000

Order in multiple of 1000

Total price:

R 849,00

1000 x R 0,849

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 6.4 mm
Outside Diameter 15.0 mm
Thickness 1.6 mm
Washer Type Flat Washer
Washer Shape Round
Colour Natural
Full Material Polyamide 6/6
Commodity Code 3926909790

Product 1344050 replaces:

Natural PA Flat Washer - Inside Diameter 6.4 mm | 0.252 in; 15.0 mm | 0.591 in; Thickness 1.6 mm | 0.063 in; Compatible Screw Sizes M6;
Item code: 1008200000VR

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us