Menu Search

Moss Cap 8.0 mm 24.5 mm PVC Black

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding.
Item code:

12699

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
8000 + R 1,457
Standard pack: 8000

Order in multiple of 8000

Total price:

R 11 656,00

8000 x R 1,457

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Standard DIN
Standard AISI
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us