Menu Search

Moss Cap 30.0 mm (ID) 34.5 mm (L) PVC Green

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding. Can be used with oil and grease applications.
Item code:

1287244

45 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
600 + R 13,6389
Standard pack: 600

Order in multiple of 600

Total price:

R 8 183,34

600 x R 13,6389

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Full Material Polyvinyl Chloride
Commodity Code 3926909790

Product 1287244 replaces:

Round End Cap 30.0 mm 34.5 mm Vinyl Green
Item code: 12251

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us