Menu Search

Moss Cap 19.0 mm (ID) 29.5 mm (L) Vinyl Green

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding. Can be used with oil and grease applications.
Item code:

1287246

45545 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 R 9,1844
2000 + R 4,1987
Standard pack: 2000

Order in multiple of 200

Total price:

R 1 836,88

200 x R 9,1844

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d 19.0 mm
Colour Green
Material Vinyl
Commodity Code 3926909790

Product 1287246 replaces:

Moss Cap 19.0 mm 30.0 mm Vinyl Green
Item code: 12240

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us