Menu Search

Moss Cap 28.0 mm (ID) 35.0 mm (L) PVC Black

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding.
Item code:

1287256

13392 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
80 - 799 R 13,9314
800 + R 6,3967
Standard pack: 800

Order in multiple of 80

Total price:

R 1 114,51

80 x R 13,9314

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d 28.0 mm
Colour Black
Material PVC
Commodity Code 3926909790

Product 1287256 replaces:

Moss Cap 28.0 mm PVC
Item code: 12719

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us