Menu Search

Moss Cap 22.0 mm 33.5 mm PVC Black

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding.
Item code:

1341976

3602654 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
120 - 1199 R 12,6931
1200 + R 4,9032
Standard pack: 1200

Order in multiple of 120

Total price:

R 1 523,17

120 x R 12,6931

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d 22.0 mm
Colour Black
Material PVC
Commodity Code 3923509000

Product 1341976 replaces:

Moss Cap 22.0 mm PVC
Item code: 12713

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us