Menu Search

Float-On Castor 50.0 mm 20.0 kg Left Hand PP Black

Fully assembled float-on caster made from PU.
Item code:

1220360

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 R 610,1284
20 - 199 R 232,4812
200 + R 218,9602
Standard pack: 20

Order any quantity

Total price:

R 610,13

1 x R 610,1284

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type Full Assembly
Colour Black
Orientation Left Hand
Commodity Code 7326909890
Wheel Material PP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us