Menu Search

Float-On Castor 50.0 mm 20.0 kg Right Hand PP Red

This float-on castor is made from PU and comes part assembled, including; stem, circlip, washer and ball only.
Item code:

1220365

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 R 425,0661
20 - 199 R 172,3717
200 + R 156,7016
Standard pack: 20

Order any quantity

Total price:

R 425,07

1 x R 425,0661

Add sample +

Specifications

Imperial
Metric
SKU attributes
Type Part Assembled
Colour Red
Fitting Type Non Threaded
Orientation Right Hand
Commodity Code 7326909890
Wheel Material PP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us