Menu Search

Wheel 35.0 mm (DIA) 15.0 kg Rubber Black

Includes just the PU ball.
Item code:

1220366

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 235,6802
50 - 499 R 95,5724
500 + R 86,884
Standard pack: 50

Order any quantity

Total price:

R 235,68

1 x R 235,6802

Add sample +

Specifications

Imperial
Metric
SKU attributes
Type Ball Only
Colour Black
Orientation Universal
Commodity Code 7326909890
Wheel Material Rubber

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us