Menu Search

Float-On Castor 35.0 mm 15.0 kg Left Hand PP Red

This float-on castor is made from rubber and comes part assembled, including; stem, circlip, washer and ball only.
Item code:

1220372

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 R 169,7459
50 - 499 R 68,8349
500 + R 62,5772
Standard pack: 50

Order in multiple of 5

Total price:

R 848,73

5 x R 169,7459

Add sample +

Specifications

Imperial
Metric
SKU attributes
Type Part Assembled
Colour Red
Fitting Type Non Threaded
Orientation Left Hand
Commodity Code 7326909890
Wheel Material PP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us