Menu Search

Wheel 35.0 mm (DIA) 15.0 kg Rubber Black

Includes just the rubber ball.
Item code:

1220376

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 R 66,2758
50 - 499 R 31,2886
500 - 999 R 28,4441
1000 + R 25,8583
Standard pack: 50

Order in multiple of 5

Total price:

R 331,38

5 x R 66,2758

Add sample +

Specifications

Imperial
Metric
SKU attributes
Type Ball Only
Colour Black
Orientation Universal
Commodity Code 4016999790
Wheel Material Rubber

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us