Menu Search

Fluid Level Indicators G 1-1/4 50.0 mm Aluminium

Oil level sight glasses offer genuine glass of high stability and scratch proof. The seal is housed in a groove and it can therefore not be lost. In addition, this groove prevents the seal from being extruded when the sight glass is tightened.
Item code:

1337700

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 1 276,5337
10 - 49 R 600,4194
50 - 99 R 502,1594
100 + R 467,1181
Standard pack: 10

Order any quantity

Total price:

R 1 276,53

1 x R 1 276,5337

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size G 1-1/4
Material Aluminium
Price per piece incl VAT 74.7166 GBP
Commodity Code 7616999099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us