Menu Search

Threaded Rod 1000.0 mm (L) M4 PA

This threaded rod is made from natural Nylon and is used in applications where a chemical resistant, insulating, light weight and non-magnetic solution is required.
Item code:

0060020000VR

450 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 191,5094
100 - 199 R 176,9111
200 + R 167,6119
Standard pack: 10

Order any quantity

Total price:

R 1 915,09

10 x R 191,5094

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M4
Colour Natural
Full Material Polyamide
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us