Menu Search

Threaded Rod 1000.0 mm (L) M12 PA

This threaded rod is made from natural Nylon and is used in applications where a chemical resistant, insulating, light weight and non-magnetic solution is required.
Item code:

0060070000VR

99 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 R 550,8976
50 + R 508,9506
Standard pack: 5

Order in multiple of 5

Total price:

R 2 754,49

5 x R 550,8976

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M12
Colour Natural
Full Material Polyamide
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us