Menu Search

Threaded Rod 1000.0 mm (L) M14 PA

This threaded rod is made from natural Nylon and is used in applications where a chemical resistant, insulating, light weight and non-magnetic solution is required.
Item code:

0060080000VR

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 R 803,3459
50 + R 742,1363
Standard pack: 5

Order in multiple of 5

Total price:

R 4 016,73

5 x R 803,3459

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M14
Colour Natural
Full Material Polyamide
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us