Menu Search

Gas Cylinder Valve Cap 28.0 mm No Vent Flap HDPE Yellow

Gas valve cap designed to protect industrial and LPG gas cylinder valve threads. It protects from the entry of dirt or dust. It is fitted with a vent flap to allow safe release of gas following the accidental opening of the valve. It can differentiate full from empty cylinders. Yellow made from HDPE.
Item code:

110832

1448 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 2,6347
5000 - 9999 R 2,5079
10000 + R 2,3952
Standard pack: 500

Order in multiple of 500

Total price:

R 1 317,35

500 x R 2,6347

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Vent Flap No Vent Flap
Fitting Style Screw Fit
Full Material High Density Polyethylene
Colour Yellow
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us