Menu Search

Gas Cylinder Valve Protectors

In stock

Gas Cylinder Valve Protectors are designed in collaboration with major European gas companies. Covers the valve threads on industrial and LPG gas cylinders during storage, handling and transportation. Features a vent flap that allows for the safe escape of gas in the event of an inadvertent valve opening.

  • Designed to protect industrial and LPG gas cylinder valve threads when not in use.
  • It can differentiate full from empty cylinders.
  • It is commonly used in laboratories, medical industry, and construction applications.
Material: HDPE, LDPE Colour: Yellow Series Code: SRF0084, SR1060

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
23 results
Product SKUs information
Essentra Part Number Price range Availability Material d Type Vent Flap View
R 4,7824 - R 5,336 Request the lead time here
LDPE
30.0 mm
4
N
R 4,5825 - R 5,1053 Request the lead time here
LDPE
20.0 mm
4
N
10072103 R 2,6295 - R 3,5646 Request the lead time here
LDPE
22.2 mm
2
N
R 4,0289 - R 9,3481 Request the lead time here
LDPE
28.8 mm
1
N
R 3,2139 - R 4,0433 Request the lead time here
LDPE
24.3 mm
1
N
R 4,0135 - R 4,2134 Request the lead time here
LDPE
30.0 mm
5
N
R 10,3644 - R 10,9027 Request the lead time here
HDPE
21.8 mm
6
Y
R 3,1524 - R 4,0095 Request the lead time here
LDPE
21.7 mm
1
N
10072073 R 3,1524 - R 6,62 Request the lead time here
LDPE
21.8 mm
1
N
R 3,4599 - R 5,6145 Request the lead time here
LDPE
21.8 mm
1
Y
10073605 R 4,6132 - R 4,8746 Request the lead time here
LDPE
30.0 mm
5
Y
R 3,9366 - R 4,1616 Request the lead time here
LDPE
26.4 mm
1
N
R 3,6906 - R 4,0433 Request the lead time here
LDPE
24.3 mm
1
Y
R 9,9492 - R 21,1177 Request the lead time here
LDPE
35.0 mm
5
Y
R 10,3952 - R 10,9334 Request the lead time here
HDPE
24.3 mm
6
Y
R 3,9827 - R 9,2354 Request the lead time here
LDPE
25.0 mm
3
N
R 11,2871 - R 11,2871 Request the lead time here
HDPE
30.0 mm
6
Y
R 3,8597 - R 9,0102 Request the lead time here
LDPE
25.4 mm
1
N
R 4,5363 - R 9,5264 Request the lead time here
LDPE
26.4 mm
1
Y
R 3,4599 - R 3,9363 Request the lead time here
LDPE
21.7 mm
1
Y
  • of 2
Gas Cylinder Valve Plug 30.0 mm HDPE Yellow

10074275

Price Range
R 5,336 - R 4,7824

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • Vent Flap
    N
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Type
    4
Gas Cylinder Valve Plug 20.0 mm LDPE Yellow

10073285

Price Range
R 5,1053 - R 4,5825

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    4
Gas Cylinder Valve Plug 22.2 mm LDPE Yellow

10072103

Price Range
R 3,5646 - R 2,6295

Stock Levels
Request the lead time here
Attributes
  • d
    22.2 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    2
Gas Cylinder Valve Cap 28.8 mm No Vent Flap LDPE Yellow

10072097

Price Range
R 9,3481 - R 4,0289

Stock Levels
Request the lead time here
Attributes
  • d
    28.8 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 24.3 mm No Vent Flap LDPE Yellow

10073056

Price Range
R 4,0433 - R 3,2139

Stock Levels
Request the lead time here
Attributes
  • d
    24.3 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 30.0 mm No Vent Flap LDPE Yellow

10073599

Price Range
R 4,2134 - R 4,0135

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    5
Gas Cylinder Valve Cap 21.8 mm With Vent Flap HDPE Yellow

10074305

Price Range
R 10,9027 - R 10,3644

Stock Levels
Request the lead time here
Attributes
  • d
    21.8 mm
  • Vent Flap
    Y
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Type
    6
Gas Cylinder Valve Cap 21.7 mm No Vent Flap LDPE Yellow

10087473

Price Range
R 4,0095 - R 3,1524

Stock Levels
Request the lead time here
Attributes
  • d
    21.7 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 21.8 mm No Vent Flap LDPE Yellow

10072073

Price Range
R 6,62 - R 3,1524

Stock Levels
Request the lead time here
Attributes
  • d
    21.8 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 21.8 mm With Vent Flap LDPE Yellow

10073070

Price Range
R 5,6145 - R 3,4599

Stock Levels
Request the lead time here
Attributes
  • d
    21.8 mm
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 30.0 mm With Vent Flap LDPE Yellow

10073605

Price Range
R 4,8746 - R 4,6132

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    5
Gas Cylinder Valve Cap 26.4 mm No Vent Flap LDPE Yellow

10073032

Price Range
R 4,1616 - R 3,9366

Stock Levels
Request the lead time here
Attributes
  • d
    26.4 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 24.3 mm With Vent Flap LDPE Yellow

10073063

Price Range
R 4,0433 - R 3,6906

Stock Levels
Request the lead time here
Attributes
  • d
    24.3 mm
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 35.0 mm With Vent Flap LDPE Yellow

10074282

Price Range
R 21,1177 - R 9,9492

Stock Levels
Request the lead time here
Attributes
  • d
    35.0 mm
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    5
Gas Cylinder Valve Cap 24.3 mm With Vent Flap HDPE Yellow

10074329

Price Range
R 10,9334 - R 10,3952

Stock Levels
Request the lead time here
Attributes
  • d
    24.3 mm
  • Vent Flap
    Y
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Type
    6
Gas Cylinder Valve Cap 25.0 mm No Vent Flap LDPE Yellow

10072110

Price Range
R 9,2354 - R 3,9827

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    3
Gas Cylinder Valve Cap 30.0 mm With Vent Flap HDPE Yellow

10074336

Price Range
R 11,2871 - R 11,2871

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • Vent Flap
    Y
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Type
    6
Gas Cylinder Valve Cap 25.4 mm No Vent Flap LDPE Yellow

10072080

Price Range
R 9,0102 - R 3,8597

Stock Levels
Request the lead time here
Attributes
  • d
    25.4 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 26.4 mm With Vent Flap LDPE Yellow

10073049

Price Range
R 9,5264 - R 4,5363

Stock Levels
Request the lead time here
Attributes
  • d
    26.4 mm
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 21.7 mm With Vent Flap LDPE Yellow

10073278

Price Range
R 3,9363 - R 3,4599

Stock Levels
Request the lead time here
Attributes
  • d
    21.7 mm
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1