Bubble gaskets made from black EPDM with steel spring core. Clip-on profiles offering edge protection and sealing. Flexible and press-on by hand, making them quick and easy to use. Side or top gasket profiles and available in 20 metre rolls.
Series Code :SR5558 ,SR5559
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Clamp Width | Minimum Clamp Width | Groove Width | Grip Depth | Type | View | |
|---|---|---|---|---|---|---|---|---|
| R 3 850,7294 - R 4 168,109 | Request the lead time here |
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
0.791 in
20.1 mm
|
0.591 in
15.0 mm
|
6
|
||
| R 4 394,3728 - R 4 756,5504 | Request the lead time here |
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.815 in
20.7 mm
|
0.669 in
17.0 mm
|
3
|
||
| R 3 669,52 - R 3 971,983 | Request the lead time here |
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
1.122 in
28.5 mm
|
8
|
||
| R 4 303,7374 - R 4 658,4953 | Request the lead time here |
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
1.24 in
31.5 mm
|
0.74 in
18.8 mm
|
1
|
||
| R 3 624,2177 - R 3 922,9317 | Request the lead time here |
0.138 in
3.5 mm
|
0.098 in
2.5 mm
|
0.213 in
5.4 mm
|
0.394 in
10.0 mm
|
3
|
||
| 10237342 | R 2 489,2604 - R 2 844,12 | Request the lead time here |
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
0.213 in
5.4 mm
|
0.409 in
10.4 mm
|
2
|
|
| R 3 488,3261 - R 3 775,8412 | 1 In stock - Delivery conditions may apply, visit our FAQs |
0.138 in
3.5 mm
|
0.079 in
2.0 mm
|
0.217 in
5.5 mm
|
0.531 in
13.5 mm
|
11
|
||
| R 3 850,7294 - R 4 168,109 | Request the lead time here |
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
9
|
||
| R 3 193,8455 - R 3 457,087 | Request the lead time here |
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.26 in
6.6 mm
|
1.165 in
29.6 mm
|
5
|
||
| R 2 231,7629 - R 2 549,8914 | 4 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
0.02 in
0.5 mm
|
0.213 in
5.4 mm
|
0.394 in
10.0 mm
|
1
|
||
| R 6 129,5907 - R 6 129,5907 | Request the lead time here |
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.453 in
11.5 mm
|
0.965 in
24.5 mm
|
9
|
||
| R 4 417,0086 - R 4 781,076 | Request the lead time here |
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.992 in
25.2 mm
|
0.669 in
17.0 mm
|
7
|
||
| R 4 620,8845 - R 5 001,7435 | Request the lead time here |
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.917 in
23.3 mm
|
0.681 in
17.3 mm
|
4
|
||
| R 2 103,0218 - R 2 402,8166 | Request the lead time here |
0.059 in
1.5 mm
|
0.02 in
0.5 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
7
|
||
| R 6 961,9665 - R 7 954,4499 | Request the lead time here |
|
|
0.65 in
16.5 mm
|
0.307 in
7.8 mm
|
3
|
||
| 10237274 | R 2 360,5193 - R 2 697,0136 | Request the lead time here |
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
0.276 in
7.0 mm
|
0.433 in
11.0 mm
|
5
|
|
| R 3 842,6254 - R 4 159,3646 | Request the lead time here |
0.138 in
3.5 mm
|
0.079 in
2.0 mm
|
0.209 in
5.3 mm
|
1.043 in
26.5 mm
|
2
|
||
| R 1 888,397 - R 2 157,6235 | Request the lead time here |
0.059 in
1.5 mm
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
0.295 in
7.5 mm
|
6
|
||
| R 7 224,3695 - R 8 254,2446 | Request the lead time here |
|
|
0.65 in
16.5 mm
|
0.307 in
7.8 mm
|
2
|
||
| R 6 988,1238 - R 7 984,3044 | Request the lead time here |
|
|
0.65 in
16.5 mm
|
0.307 in
7.8 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue