Menu Search

Gripneck Feet

In stock

Gripneck Feet, sometimes referred to as Mushroom Glides due to the mushroom-like shape of the foot, are an attractive replacement for stem-castors or stem-feet. Inserted into legs or base of an application, they enable for furniture to be moved about smoothly and easily when needed. They offer more stability than a castor, which are likely to roll back and forth, particularly on tiled or laminated surfaces.

Our Gripneck Foot range features a Black Polyamide (PA) base, or foot, and a Galvanised Steel stem. The Gripneck stem makes installation quick and the smooth PA base provides effortless manoeuvrability.

There are six types to choose from, catering for a variety of application needs. Type 4 has a hollow base.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
6 results
Product SKUs information
Item Code Price range Availability Base Height Screw Hole Diameter Load Capacity Stem Length Base Diameter View
R 19,317 - R 25,742 1987 In stock - Delivery conditions may apply, visit our FAQs
36.0 mm
11.0 mm
50.0 kg
22.0 mm
60.0 mm
R 20,4019 - R 20,4019 5200 In stock - Delivery conditions may apply, visit our FAQs
36.0 mm
11.0 mm
55.0 kg
22.0 mm
49.0 mm
R 19,9652 - R 39,9304 599 In stock - Delivery conditions may apply, visit our FAQs
58.0 mm
8.0 mm
50.0 kg
38.0 mm
70.0 mm
R 20,4019 - R 20,4019 4800 In stock - Delivery conditions may apply, visit our FAQs
31.0 mm
11.0 mm
50.0 kg
25.0 mm
50.0 mm
R 25,742 - R 25,742 3147 In stock - Delivery conditions may apply, visit our FAQs
58.0 mm
11.0 mm
50.0 kg
22.0 mm
54.0 mm
R 43,9178 - R 43,9178 3155 In stock - Delivery conditions may apply, visit our FAQs
63.0 mm
11.0 mm
55.0 kg
22.0 mm
55.0 mm
Gripneck Feet T4 60.0 mm 36.0 mm PA

551064

Price Range
R 25,742 - R 19,317

Stock Levels
1987 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Type
    T4
  • Load Capacity
    50.0 kg
  • Screw Hole Diameter
    11.0 mm
  • Stem Length
    22.0 mm
  • Base Height
    36.0 mm
Gripneck Feet T5 49.0 mm 36.0 mm PA

551065

Price Range
R 20,4019 - R 20,4019

Stock Levels
5200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Type
    T5
  • Load Capacity
    55.0 kg
  • Screw Hole Diameter
    11.0 mm
  • Stem Length
    22.0 mm
  • Base Height
    36.0 mm
Gripneck Feet T3 70.0 mm 58.0 mm PA

551063

Price Range
R 39,9304 - R 19,9652

Stock Levels
599 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Type
    T3
  • Load Capacity
    50.0 kg
  • Screw Hole Diameter
    8.0 mm
  • Stem Length
    38.0 mm
  • Base Height
    58.0 mm
Gripneck Feet T6 50.0 mm 31.0 mm PA

551061

Price Range
R 20,4019 - R 20,4019

Stock Levels
4800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Type
    T6
  • Load Capacity
    50.0 kg
  • Screw Hole Diameter
    11.0 mm
  • Stem Length
    25.0 mm
  • Base Height
    31.0 mm
Gripneck Feet T2 54.0 mm 58.0 mm PA

551062

Price Range
R 25,742 - R 25,742

Stock Levels
3147 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Type
    T2
  • Load Capacity
    50.0 kg
  • Screw Hole Diameter
    11.0 mm
  • Stem Length
    22.0 mm
  • Base Height
    58.0 mm
Gripneck Feet T1 55.0 mm 63.0 mm PA

551066

Price Range
R 43,9178 - R 43,9178

Stock Levels
3155 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Type
    T1
  • Load Capacity
    55.0 kg
  • Screw Hole Diameter
    11.0 mm
  • Stem Length
    22.0 mm
  • Base Height
    63.0 mm