162701500002
Quantity | Unit price |
---|---|
250 - 499 | R 2,5521 |
500 - 999 | R 2,2331 |
1000 + | R 1,6083 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Screw Size | 4.2 |
---|---|
Hole Size | 7.0 mm |
Hole Size | 0.276 in |
Head Diameter | 12.0 mm |
Head Diameter | 0.472 in |
Head Height | 1.5 mm |
Head Height | 0.059 in |
Colour | Natural |
Full Material | Polyamide 6/6 |
Material Flammability Standard | UL94 V-2 |
Head Shape | Round |
Commodity Code | 3926909790 |
Head Size | 12.0 mm |
Head Size | 0.472 in |
Head Style | Round |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.