Menu Search

Grommet Sleeve 11.1 mm 7.9 mm PVC

This black flexible PVC grommet sleeve provides additional support and protection for cables and wires passing through panels.
Item code:

60752

26614 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 7,0173
5000 + R 3,1279
Standard pack: 5000

Order in multiple of 500

Total price:

R 3 508,65

500 x R 7,0173

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PVC
Compatible Cable Diameter 7.9 mm
Compatible Hole Diameter 11.1 mm
Head Diameter 14.3 mm
Sleeve Length 38.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us