Quantity | Unit price |
---|---|
1 - 4 | R 608,1004 |
5 - 9 | R 577,6946 |
10 - 19 | R 547,303 |
20 + | R 525,1115 |
Colour | Black |
---|---|
Full Material | Die Cast Aluminium |
Handle Type | Revolving Handle |
Hand Wheel Style | With Handle |
Hole Type | Bore Hole |
Wheel Material | Aluminium |
Wheel Type | Solid |
Bore Diameter | 14.0 mm |
Bore Diameter | 0.551 in |
Handle Diameter | 24.0 mm |
Handle Diameter | 0.945 in |
Handle Height | 76.0 mm |
Handle Height | 2.992 in |
Hand Wheel Diameter | 140.0 mm |
Hand Wheel Diameter | 5.512 in |
Height Under Wheel | 19.0 mm |
Height Under Wheel | 0.748 in |
Hub Diameter | 36.0 mm |
Hub Diameter | 1.417 in |
Overall Height | 36.0 mm |
Overall Height | 1.417 in |
Number of Spokes | 0 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue