Quantity | Unit price |
---|---|
1 - 4 | R 991,2998 |
5 - 9 | R 941,7179 |
10 - 19 | R 892,1642 |
20 + | R 856,0036 |
Colour | Silver |
---|---|
Full Material | Die Cast Aluminium |
Handle Type | Revolving Handle |
Hand Wheel Style | With Handle |
Hole Type | Bore Hole |
Wheel Material | Aluminium |
Wheel Type | Solid |
Number of Spokes | 0 |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly