Quantity | Unit price |
---|---|
1 - 4 | R 865,7854 |
5 - 9 | R 822,4989 |
10 - 19 | R 779,2261 |
20 + | R 692,6531 |
Colour | Black |
---|---|
Full Material | Die Cast Aluminium |
Handle Type | Revolving Handle |
Hand Wheel Style | With Handle |
Hole Type | Bore Hole |
Wheel Material | Aluminium |
Wheel Type | Solid |
Handle Diameter | 24.0 mm |
Handle Height | 75.5 mm |
Hand Wheel Diameter | 140.0 mm |
Height Under Wheel | 19.0 mm |
Hub Diameter | 36.0 mm |
Overall Height | 47.0 mm |
Number of Spokes | 0 |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly