Quantity | Unit price |
---|---|
1 - 4 | R 1 181,2158 |
5 - 9 | R 1 122,1515 |
10 - 19 | R 1 063,1013 |
20 + | R 1 024,2751 |
Colour | Black |
---|---|
Full Material | Die Cast Aluminium |
Handle Type | Revolving Handle |
Hand Wheel Style | With Handle |
Hole Type | Bore Hole |
Wheel Material | Aluminium |
Wheel Type | Solid |
Number of Spokes | 0 |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly