Quantity | Unit price |
---|---|
1 - 4 | R 963,9378 |
5 - 9 | R 876,307 |
10 - 19 | R 800,2003 |
20 + | R 724,2207 |
Colour | Black |
---|---|
Full Material | Die Cast Aluminium |
Handle Type | Revolving Handle |
Hand Wheel Style | With Handle |
Hole Type | Bore Hole |
Wheel Material | Aluminium |
Wheel Type | Two-Spoke |
Number of Spokes | 2 |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly