Menu Search

Control Hand Wheel 11.0 mm Steel Black

Black Stainless Steel Threaded Screw-On Foot can be used as a levelling device or bumper for small equipment.
Item code:

1504154

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 343,8993
Standard pack: 1

Order in multiple of 1

Total price:

R 343,90

1 x R 343,8993

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Steel
Hand Wheel Style Without Handle
Hole Type Bore Hole
Wheel Material Steel
Wheel Type Four-Spoke
Commodity Code 8481900090
Number of Spokes 4

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us