Menu Search

Handwheel 99.0 mm Reamed Hole 12.0 mm 17.0 mm PP Black

Item code:

1219197

55 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 198,4826
5 - 9 R 188,5493
10 - 19 R 178,6301
20 + R 158,9201
Standard pack: 1

Order in multiple of 1

Total price:

R 198,48

1 x R 198,4826

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material High Resilience Polypropylene Based (PP) Technopolymer
Hand Wheel Style No Handle
Hole Type Reamed Hole
Number of Spokes 2
Wheel Material PP
Wheel Type Two-Spoke
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us