Quantity | Unit price |
---|
Hand Wheel Diameter | 125.0 mm |
---|---|
Hand Wheel Diameter | 4.921 in |
Hand Wheel Height | 44.0 mm |
Hand Wheel Height | 1.732 in |
Height Under Wheel | 22.0 mm |
Height Under Wheel | 0.866 in |
Hub Diameter | 31.0 mm |
Hub Diameter | 1.22 in |
Overall Height | 44.0 mm |
Overall Height | 1.732 in |
Colour | Black |
Full Material | High Resilience Polypropylene Based (PP) Technopolymer |
Hand Wheel Style | No Handle |
Hole Type | Reamed Hole |
Number of Spokes | 2 |
Wheel Material | High Resilience Polypropylene Based (PP) Technopolymer |
Wheel Type | Two-Spoke |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.