Menu Search

Handwheel 375.0 mm Reamed Hole 26.0 mm 43.0 mm PP Black

Item code:

1219223

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 1 921,0556
5 - 9 R 1 825,0056
10 - 19 R 1 728,9416
20 + R 1 657,5848
Standard pack: 1

Order in multiple of 1

Total price:

R 1 921,06

1 x R 1 921,0556

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material High Resilience Polypropylene Based (PP) Technopolymer
Hand Wheel Style No Handle
Hole Type Reamed Hole
Number of Spokes 2
Wheel Material PP
Wheel Type Two-Spoke
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us