Menu Search

Handwheel 140.0 mm Bore Hole 14.0 mm 19.5 mm Aluminium

Metal Control Handwheels are suited to heavier industrial purposes and outdoor use. Supplied for keyway fitting.
Item code:

491277

2 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 1 R 3 834,1348
2 - 19 R 1 653,9142
20 + R 1 571,2092
Standard pack: 2

Order in multiple of 2

Total price:

R 3 834,13

1 x R 3 834,1348

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Hand Wheel Style With Handle
Handle Type Revolving Handle
Hole Type Bore Hole
Number of Spokes 2
Wheel Material Aluminium
Wheel Type Two-Spoke
Commodity Code 7616100099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us