Menu Search

Control Hand Wheel 200.0 mm 14.0 mm Steel Black

Item code:

491282

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 1 489,7579
10 - 19 R 1 415,2647
20 + R 1 340,7506
Standard pack: 1

Order in multiple of 1

Total price:

R 1 489,76

1 x R 1 489,7579

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Steel
Hand Wheel Style Without Handle
Hole Type Bore Hole
Number of Spokes 4
Wheel Material Steel
Wheel Type Solid
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us