Menu Search

Control Hand Wheel 200.0 mm 14.0 mm Steel Natural

Item code:

491285

5 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 1 R 10 836,3047
2 + R 5 375,8473
Standard pack: 2

Order any quantity

Total price:

R 10 836,30

1 x R 10 836,3047

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Steel
Hand Wheel Style Without Handle
Hole Type Bore Hole
Number of Spokes 4
Wheel Material Steel
Wheel Type Solid
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us