Menu Search

Control Hand Wheel 130.0 mm 5.0 mm Nylon Black

Item code:

491303

10 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 1 R 1 188,4815
2 - 19 R 589,6755
20 - 39 R 560,158
40 + R 530,7018
Standard pack: 2

Order in multiple of 2

Total price:

R 1 188,48

1 x R 1 188,4815

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyamide
Hand Wheel Style With Handle
Hole Type Bore Hole
Number of Spokes 2
Wheel Material Nylon
Wheel Type Solid
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us