Menu Search

Control Hand Wheel 200.0 mm 5.0 mm Nylon Black

Item code:

491305

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 885,2316
10 - 19 R 840,9479
20 + R 796,6947
Standard pack: 1

Order in multiple of 1

Total price:

R 885,23

1 x R 885,2316

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyamide
Hand Wheel Style With Handle
Hole Type Bore Hole
Number of Spokes 2
Wheel Material Nylon
Wheel Type Solid
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us