Menu Search

Hanging 3D Display Systems

In stock

Hanging 3D Display Systems are used to hang from the ceiling using a metal hook and ceiling clip to display 3D marketing materials and three-dimensional posters. These mobile display systems are supplied as a top and bottom assembly. They offer a practical and versatile solution, providing space for other floor areas.

  • Material: PP
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Number of Sides Minimum Compatible Poster Width Distance Between Fixing Holes Maximum Compatible Poster Width View
R 58,7543 - R 65,2638 108 In stock - Delivery conditions may apply, visit our FAQs
4
240.0 mm
160.0 mm
400.0 mm
R 51,9771 - R 57,768 5000 In stock - Delivery conditions may apply, visit our FAQs
3
400.0 mm
317.0 mm
750.0 mm
R 26,996 - R 29,9971 Request the lead time here
3
240.0 mm
160.0 mm
400.0 mm
Hanging 3D Display System 240.0 mm 400.0 mm 4 PP Natural

464769

Price Range
R 65,2638 - R 58,7543

Stock Levels
108 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Distance Between Fixing Holes
    160.0 mm
  • Maximum Compatible Poster Width
    400.0 mm
  • Minimum Compatible Poster Width
    240.0 mm
Hanging 3D Display System 400.0 mm 750.0 mm

464768

Price Range
R 57,768 - R 51,9771

Stock Levels
5000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Distance Between Fixing Holes
    317.0 mm
  • Maximum Compatible Poster Width
    750.0 mm
  • Minimum Compatible Poster Width
    400.0 mm
Hanging 3D Display System 240.0 mm 400.0 mm

464767

Price Range
R 29,9971 - R 26,996

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Distance Between Fixing Holes
    160.0 mm
  • Maximum Compatible Poster Width
    400.0 mm
  • Minimum Compatible Poster Width
    240.0 mm