Quantity | Unit price |
---|---|
1 + | R 8 109,6979 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesion | Non-Adhesive |
---|---|
Certification | UL |
Colour | Green |
Packaging Style | Reel |
Special Features | Flame Retardant |
Inside Diameter (Shrunk) | 13.0 mm |
Inside Diameter (Shrunk) | 0.512 in |
Minimum Full Recovery Temperature | 100 °C |
Minimum Full Recovery Temperature | 212 °F |
Operating Temperature Range | -55 - 125 °C |
Operating Temperature Range | -67 - 257 °F |
Overall Length | 30.0 m |
Overall Length | 98.425 ft |
Pre-Shrunk Inside Diameter | 39.0 mm |
Pre-Shrunk Inside Diameter | 1.535 in |
Wall Thickness (Shrunk) | 1.3 mm |
Wall Thickness (Shrunk) | 0.051 in |
Material Flammability Standard | UL224 VW-1 |
Shrink Ratio | 3:1 |
Full Material | Crosslinked Polyolefin |
Commodity Code | 3917390099 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.