Quantity | Unit price |
---|---|
10 - 49 | R 83,5948 |
50 + | R 81,827 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 8.5 mm |
---|---|
Distance Across Flats | 0.335 in |
Head Height | 3.5 mm |
Head Height | 0.138 in |
Thread Length | 15.0 mm |
Thread Length | 0.591 in |
Thread Size | M5 |
Colour | Maroon |
Material | PEEK |
Head Type | Hexagonal Head |
Screw Type | Part Threaded Screw |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue