Menu Search

Female To Female Standoff Hexagonal 12.7 mm M6 45.0 mm

This female to female Nylon insulating standoff provides electrical isolation for sensitive components in PCB assemblies.
Item code:

HSM6-12.7-45-1

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 43,1613
500 - 999 R 34,3957
1000 + R 32,5992
Standard pack: 100

Order in multiple of 100

Total price:

R 4 316,13

100 x R 43,1613

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Spacer Shape Hexagonal
Material Flammability Standard UL94 HB
Full Material Polyamide 6
Commodity Code 7415330000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us